feedback
Rate this webpage

Need
Support?


NBXSBA008: Clock Oscillator Module, PureEdge™, 161.13 MHz LVPECL, 3.3 V

Datasheet: 3.3V, 161.13MHz PureEdge™ Single Frequency LVPECL Clock Oscillator Module
Rev. 2 (156.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The NBXSBA008, single frequency, crystal oscillator (XO) is designed to meet today's requirements for 3.3 V LVPECL clock generation applications. The device uses a high Q fundamental crystal and Phase Lock Loop (PLL) multiplier to provide 161.1328 MHz, ultra low jitter and phase noise LVPECL differential output.
Features   Benefits
     
  • LVPECL Differential Output
 
  • Board to Board interconnect
  • Uses High Q Fundamental Mode Crystal and PLL Multiplier
 
  • Small compact package
  • Ultra Low Jitter and Phase Noise 0.4 ps (12 kHz 20 MHz)
 
  • Precision Clocking
  • Output Frequency 161.1328 MHz
 
  • Industry Standard Reference Frequency
  • Hermetically Sealed Ceramic SMD Package
 
  • Extended Lifetime and Increased Reliability
  • Hermetically Sealed Ceramic SMD Package
 
  • Extended Lifetime and Increased Reliability
  • RoHS Compliant
 
  • Industry Standard
  • Operating Range 3.3 V 10%
 
  • Compatible with Low Voltage Systems
Applications   End Products
  • Networking and Clock Systems
 
  • Networking Systems
Technical Documentation & Design Resources
Application Notes (3) Package Drawings (1)
Data Sheets (1) Evaluation Board Documents (2)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
XOCLCC6EVB Active
Clock Oscillation Module Evaluation Board
Avnet (2015-07-09) : 2
Digikey (2015-07-09) : 3
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NBXSBA008LN1TAG Consult Sales Office
Pb-free
Halide free
Clock Oscillator Module, PureEdge™, 161.13 MHz LVPECL, 3.3 V CLCC-6 848AB 1 Tape and Reel 1000  
NBXSBA008LNHTAG Consult Sales Office
Pb-free
Halide free
Clock Oscillator Module, PureEdge™, 161.13 MHz LVPECL, 3.3 V CLCC-6 848AB 1 Tape and Reel 100  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List

Associated Products
  Do you also need Drivers & Fanout Buffers?

Do you need a device with an LVDS output? NBXSPA008