feedback
Rate this webpage

Need
Support?


NBXDBA018: Crystal Oscillator Module, PureEdge™, 155.52 MHz / 311.04 MHz LVPECL, 3.3 V

Overview
Specifications
Datasheet: Crystal Oscillator Module, 3.3 V, 155.52 MHz / 311.04 MHz PureEdge™ LVPECL
Rev. 3 (131.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The NBXDBB018 dual frequency crystal oscillator (XO) is designed to meet todays requirements for 3.3V LVPECL clock generation applications. The device uses a high Q fundamental crystal and Phase Lock Loop (PLL) multiplier to provide selectable 155.52 MHz or 311.04 MHz, ultra low jitter and phase noise LVPECL differential output. This device is a member of ON Semiconductors PureEdge™ clock family that provides accurate and precision clock solutions. Available in 5 mm x 7 mm SMD (CLCC) package on 16 mm tape and reel in quantities of 1000. Frequency stability options available as either 50 PPM NBXDBA018 or 20 PPM NBXDBB018.
Features   Benefits
     
  • Selectable Output Frequency - 155.52 MHz (default) / 311.04 MHz
 
  • BOM simplification and improved system reliability
  • LVPECL Differential Output
   
  • Uses High Q Fundamental Mode Crystal and PLL Multiplier
   
  • Ultra Low Jitter and Phase Noise - 0.4 ps (12 kHz - 20 MHz)
   
  • Operating Range 3.3 V 10%
   
  • Total Frequency Stability - +/-20PPM or +/-50PPM
   
Applications   End Products
  • Clock Generation for SONET/SDH
  • Networking
 
  • Networking Switch
  • Router Line Card
Technical Documentation & Design Resources
Application Notes (3) Package Drawings (1)
Data Sheets (1) Evaluation Board Documents (2)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
XOCLCC6EVB Active
Clock Oscillation Module Evaluation Board
Avnet (2015-07-09) : 2
Digikey (2015-07-09) : 3
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NBXDBA018LN1TAG Active
Pb-free
Halide free
Crystal Oscillator Module, PureEdge™, 155.52 MHz / 311.04 MHz LVPECL, 3.3 V CLCC-6 848AB 1 Tape and Reel 1000 Contact Sales Office
NBXDBA018LNHTAG Consult Sales Office
Pb-free
Halide free
Crystal Oscillator Module, PureEdge™, 155.52 MHz / 311.04 MHz LVPECL, 3.3 V CLCC-6 848AB 1 Tape and Reel 100  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Crystal Oscillator Module, 3.3 V, 155.52 MHz / 311.04 MHz PureEdge™ LVPECL
Rev. 3 (131.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Input Level Output Level VDD Typ (V) fCLKOUT1 Typ (MHz) fCLKOUT2 Typ (MHz) Δf (±PPM) tJitter(Φ) Typ (ps) tR & tF Typ (ps) tR & tF Max (ps) Duty Cycle Min (%) Duty Cycle Typ (%) Duty Cycle Max (%) Package Type
 Pb-free 
 Halide free 
 Active     Crystal Oscillator Module, PureEdge™, 155.52 MHz / 311.04 MHz LVPECL, 3.3 V   CMOS   ECL   3.3   155.52   311.04   50   0.4   250   400   48   50   52   CLCC-6 
Previously Viewed Products
Clear List

Associated Products
  Do you also need Drivers & Fanout Buffers?

Do you need a device with an LVDS output? NBXDPA018