Product Description
The NBXDBB017 dual frequency crystal oscillator (XO) is designed to meet today's requirements for 3.3 V LVPECL clock generation applications. The device uses a high Q fundamental crystal and Phase Lock Loop (PLL) multiplier to provide selectable 156.25 MHz or 312.5 MHz, ultra low jitter and phase noise LVPECL differential output. This device is a member of ON Semiconductor's PureEdge™ clock family that provides accurate and precision clock solutions. Available in 5 mm x 7 mm SMD (CLCC) package on 16 mm tape and reel in quantities of 1,000. Frequency stability options available as either 50 PPM NBXDBA017 or 20 PPM NBXDBB017.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Selectable Output Frequency - 156.25 MHz (Default) / 312.5 MHz
|
|
-
BOM simplification and improved system reliability
|
-
LVPECL Differential Output
|
|
|
-
Uses High Q Fundamental Mode Crystal and PLL Multiplier
|
|
|
-
Ultra Low Jitter and Phase Noise - 0.4 ps (12 kHz - 20 MHz)
|
|
|
-
Operating Range 3.3 V +/-10%
|
|
|
-
Total Frequency Stability - +/-20PPM or +/-50PPM
|
|
|
|
Applications |
|
End Products |
- Networking
- 10 Gigabit Ethernet
|
|
|