feedback
Rate this webpage

Need
Support?


NBXDBA012: Clock Oscillator Module, PureEdge™, 106.25 MHz / 212.50 MHz FibreChannel LVPECL, 3.3 V

Overview
Specifications
Datasheet: 3.3V, 106.25MHz / 212.5MHz PureEdge™ FibreChannel Clock Oscillator Module
Rev. 4 (179.0kB)
»View Material Composition
»Product Change Notification (1)
GreenPoint® Design Tool
Product Overview
Product Description
The NBXDBA012 dual frequency crystal oscillator (XO) is designed to meet today's requirements for 3.3 V LVPECL clock generation applications. The device uses a high Q fundamental crystal and Phase Lock Loop (PLL) multiplier to provide selectable 106.25 MHz or 212.5 MHz, ultra low jitter and phase noise LVPECL differential output. This device is a member of ON Semiconductor's PureEdge™ clock family that provides accurate and precision clock solutions.
Features   Benefits
     
  • Selectable Output Frequency - 106.25 MHz / 212.5 MHz
 
  • BOM Simplification and Improved System Reliability
  • LVPECL Differential Output
   
  • Uses High Q Fundamental Mode Crystal and PLL Multiplier
   
  • Ultra Low Jitter and Phase Noise - 0.4 ps (12 kHz - 20 MHz)
   
  • Frequency Stability - 50 PPM
   
  • Operating Range 3.3 V 10%
   
Applications   End Products
  • 1X and 2X Fiber Channel
 
  • Host Bus Adapter
Technical Documentation & Design Resources
Application Notes (3) Package Drawings (1)
Data Sheets (1) Evaluation Board Documents (2)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
XOCLCC6EVB Active
Clock Oscillation Module Evaluation Board
Avnet (2015-07-09) : 2
Digikey (2015-07-09) : 3
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NBXDBA012LN1TAG Active
Pb-free
Halide free
Clock Oscillator Module, PureEdge™, 106.25 MHz / 212.50 MHz FibreChannel LVPECL, 3.3 V CLCC-6 848AB 1 Tape and Reel 1000 Contact Sales Office
NBXDBA012LNHTAG Active
Pb-free
Halide free
Clock Oscillator Module, PureEdge™, 106.25 MHz / 212.50 MHz FibreChannel LVPECL, 3.3 V CLCC-6 848AB 1 Tape and Reel 100 Contact Sales Office
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 08:03:05 MST 2015) : 1000
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : <100
ON Semiconductor   (2015-07-08) : 14,000
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : 4 to 8
Mouser   (2015-07-09) : <100
Datasheet: 3.3V, 106.25MHz / 212.5MHz PureEdge™ FibreChannel Clock Oscillator Module
Rev. 4 (179.0kB)
»View Material Composition
»Product Change Notification (1)
GreenPoint® Design Tool
Product Overview

Product Compliance Status Description Input Level Output Level VDD Typ (V) fCLKOUT1 Typ (MHz) fCLKOUT2 Typ (MHz) Δf (±PPM) tJitter(Φ) Typ (ps) tR & tF Typ (ps) tR & tF Max (ps) Duty Cycle Min (%) Duty Cycle Typ (%) Duty Cycle Max (%) Package Type
 Pb-free 
 Halide free 
 Active     Clock Oscillator Module, PureEdge™, 106.25 MHz / 212.50 MHz FibreChannel LVPECL, 3.3 V   CMOS   ECL   3.3   106.25   212.5   50   0.4   250   400   48   50   52   CLCC-6 
 Pb-free 
 Halide free 
 Active     Clock Oscillator Module, PureEdge™, 106.25 MHz / 212.50 MHz FibreChannel LVPECL, 3.3 V   CMOS   ECL   3.3   106.25   212.5   50   0.4   250   400   48   50   52   CLCC-6 
Previously Viewed Products
Clear List

Associated Products
  Do you also need Drivers & Fanout Buffers?

Do you need a device with an LVDS output? NBXDPA012