Schottky Power Rectifier, Switch-mode, 5.0 A, 100 V

Favorite

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a large metal to silicon power diode. State of the art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for use in low voltage, high frequency switching power supplies, free wheeling diodes and polarity protection diodes.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • Gasoline Direct Injection
  • General converters
  • Lighting
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 175°C Operating Junction Temperature
  • Epoxy Meets UL 94 V-0 @ 0.125 in
  • Short Heat Sink Tab Manufactured - Not Sheared!
  • NBRD Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NBRD5H100T4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Single

100

0.71

3.5

5

105

-

-

Price N/A

More Details

NBRD5H100T4G-VF01

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

Single

100

0.71

3.5

5

105

-

-

$0.6357

More Details

Show More

1-25 of 25

Products per page

Jump to :