Schottky Barrier Rectifier, 100 V, 8.0 A

Favorite

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a large metal-to-silicon power diode. State of the art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for use as rectifiers in low voltage, high frequency inverters, free wheeling diodes and polarity protection diodes.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Guarding for Stress Protection
  • Low Forward Voltage
  • 175C Operating Junction Temperature
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Short Heat Sink Tab Manufactured - Not Sheared!
  • Case: Molded Expoxy
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260C Max. for 10 Seconds
  • Epoxy Meets UL94, VO at 1/8
  • These are Pb-Free Packages
  • NBRB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NBRB8H100T4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

Single

100

0.71

4.5

8

250

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :