Clock / Data Fanout Buffer, 7 GHz, 1:4 Differential, LVPECL, 2.5 V, 3.3 V

Active

Overview

The NB7L14 is a differential 1:4 LVPECL fanout buffer. The NB7L14 produces four identical LVPECL output copies of Clock or Data operating up to 7 GHz or 10.7 Gb/s, respectively. As such, the NB7L14 is ideal for SONET, GigE, Fiber Channel, Backplane and other Clock or Data distribution applications. The differential inputs incorporate internal 50-ohm termination resistors that are accessed through the VT Pin. This feature allows the NB7L14 to accept various logic standards, such as LVPECL, CML, LVDS, LVCMOS or LVTTL logic levels. The VREFAC reference output can be used to rebias capacitor-coupled differential or single-ended input signals. The 1:4 fanout design was optimized for low output skew applications.

  • OC-48 and OC-192 SONET/SDH Data Buffering applications
  • ATE High Speed Communcations Links
  • Maximum Input Clock Frequnecy up to 7 GHz Typical
  • Maximum Input Data Rate up to 10 Gb/s Typical
  • < 0.8 ps of RMS Clock Jitter
  • < 15 ps of Data Dependent Jitter
  • 45 ps Typical Rise and Fall Times
  • 165 ps Typical Propogation Delay
  • 3 ps Typical Within Device Skew
  • Operating Range: VCC = 2.375 V to 3.6 V
  • LVPECL Output Level, 720 mV Peak-to-Peak
  • 50-ohm Internal Input Termination Resistors
  • Functionally Compatible with Existing 2.5 V / 3.3 V LVEL, LVEP, EP, and SG devices

Tools and Resources

Product services, tools and other useful resources related to NB7L14

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB7L14MN1TWG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

Yes

Buffer

1

1:4

CML

LVCMOS

LVDS

LVPECL

LVTTL

LVPECL

3.3

0.5

15

0.165

60

8000

11000

Price N/A

More Details

NB7L14MNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

TUBE

123

Yes

Buffer

1

1:4

CML

LVCMOS

LVDS

LVPECL

LVTTL

LVPECL

3.3

0.5

15

0.165

60

8000

11000

Price N/A

More Details

NB7L14MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

Yes

Buffer

1

1:4

CML

LVCMOS

LVDS

LVPECL

LVTTL

LVPECL

3.3

0.5

15

0.165

60

8000

11000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.