2.5 V / 3.3 V Differential 2x2 Clock/Data Crosspoint Switch with LVPECL Outputs

Favorite

Overview

The NB6L72 is a high-bandwidth fully differential 2 x 2 clock or data Crosspoint Switch with internal source termination and LVPECL output structure, optimized for low skew and minimal jitter. The differential inputs incorporate internal 50-ohm termination resistors and will accept LVPECL, CML, LVDS, LVCMOS, or LVTTL logic levels. The SELECT inputs are single-ended and can be driven with LVCMOS/LVTTL. The differential LVPECL outputs provide 800 mV output swings when externally terminated with a 50-ohm resistor to VCC-2.0 V. The device is offered in a small 3mm x 3mm 16-pin QFN package. The NB6L72 is a member of the ECLinPS MAX family of high performance products.

  • Clock / Data Distribution
  • Input Clock Frequency > 3.0GHz
  • Internal Input Termination Resistors, 50-ohm
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
Input/Output Ratio

Channels

Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tJitter Typ (ps)

tskew(OO) Max (ps)

tpd Typ (ns)

Reference Price

NB6L72MNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

TUBE

123

Y

2:2

1

LVDS

ECL

2.5

3000

0.2

20

0.425

Price N/A

More Details

NB6L72MNR2G

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

Y

2:2

1

LVDS

ECL

2.5

3000

0.2

20

0.425

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :