Clock / Data Fanout Buffer, 1:2 Differential, 3 GHz, 2.5 V / 3.3 V, with LVPECL Outputs

Favorite

Overview

The NB6L611 is a differential 1:2 clock or data fanout buffer. The differential inputs incorporate internal 50-ohm termination resistors that are accessed through the VTD pins and will accept LVPECL, CML, LVDS, LVCMOS or LVTTL logic levels. The VREFAC pin is an internally generated voltage supply available to this device only. VREFAC is used as a reference voltage for single-ended PECL or NECL inputs. For all single-ended input conditions, the unused complementary differential input is connected to VREFAC as a switching reference voltage. VREFAC may also rebias capacitor-coupled inputs. When used, decouple VREFAC with a 0.01uF capacitor and limit current sourcing or sinking to 0.5mA. When not used, VREFAC output should be left open. The device is housed in a small 3mm x 3mm 16-pin QFN package. The NB6L611 is a member of the ECLinPS MAX family of high performance clock and data management products.

  • Clock / Data Distribution
  • Maximum Input Clock Frequency > 3.0 GHz
  • VREFAC Reference Output
  • Internal Input Termination Resistors, 50-ohm
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
Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB6L611MNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

TUBE

123

Y

Buffer

1

1:2

TTL

ECL

3.3

0.2

15

0.28

170

4000

-

Price N/A

More Details

NB6L611MNR2G

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

Y

Buffer

1

1:2

TTL

ECL

3.3

0.2

15

0.28

170

4000

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :