64 Kb I2C CMOS Serial EEPROM with Software Write Protect and Programmable Device Address

Favorite

Overview

The N24S64 is a 64 Kb Serial CMOS EEPROM, internallyorganized as 8,192 words of 8 bits each.They feature a 32-byte page write buffer and support both theStandard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2Cprotocol.The devices also feature a 128-bit factory-set read-only Unique ID,a 32-byte Secure Data Page that can be permanently locked againstfuture changes, and Software Write Protection of the entire array.A Device Configuration Register enables the user to specify the last3 bits of the Device Address, allowing up to eight N24S64 devices tobe addressed on the same bus.

  • Supports Standard, Fast and Fast-Plus I2C Protocol
  • 1.7 V to 5.5 V Supply Voltage Range
  • 32-byte Page Write Buffer
  • Lockable Secure Data Page
  • User Programmable Write Protection
  • User Programmable Device Address
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 40 Year Data Retention
  • Industrial Temperature Range: −40°C to +85°C
  • Ultra-thin 4-ball WLCSP Package
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant*
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

N24S64C4DYT3G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-4

1

260

DSFTP

5000

Y

CMOS

64 kb

8k x 8

Serial 8-bit

1000

3500

1.7

5.5

2

2

-40

85

$0.136

More Details

Show More

1-25 of 25

Products per page

Jump to :