EEPROM Serial 64-Kb I2C, US 8-lead Package

Active

Overview

The N24C64 is a EEPROM Serial 64-Kb I2C, US 8-lead Package device, internally organized as 8192 words of 8 bits each.It features a 32−byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast−Plus (1 MHz) I2C protocol.

  • Parameters and Configuration Non-Volatile Storage
  • Data and Code Storage
  • Automotive Systems
  • Modems / Wireless LANs
  • Industrial Controls
  • Printers
  • Set Top Box

  • Alarm Systems
  • Audio Players
  • Automotive Systems
  • Cable Modems
  • Cordless Phones
  • CRT / LCD Monitors
  • Digital Still Camera
  • DVD Players
  • Hard Disc Drives
  • Printers
  • Set Top Box
  • TV
  • Video Games
  • Vending Machines
  • Wireless LANs

  • 1.7 V / 1.6 V to 5.5 V Supply Voltage Range
  • 32−Byte Page Write Buffer
  • Fast Write Time (4 ms max)
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs(SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial and Automotive Grade 1 Temperature Range
  • US 8−lead Package
  • This Device is Pb−Free, Halogen Free/BFR Free, and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to N24C64

Buy/Parametrics Table
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

N24C64UDTG

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

Serial

64 kb

8k x 8

I2C

1000

400

1.6

5.5

-

1

0.6

-40

85

-

-

$0.1907

More Details

N24C64UVTG

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

Serial

64 kb

8k x 8

I2C

1000

400

1.7

5.5

-

1

0.6

-40

125

-

-

$0.2244

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.