256 Kb I2C CMOS Serial EEPROM in WLCSP Package

Favorite

Overview

The N24C256 is a 256 Kb Serial CMOS EEPROM, internallyorganized as 32768 words of 8 bits each.They feature a 64-byte page write buffer and support both theStandard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2Cprotocol.The Write Protect input allows hardware protection for the memoryarray. The A2 input allows two N24C256 devices to be connected tothe same bus.

  • Mobile phone camera
  • Mobile phone
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Two Selectable I2C Device Addresses
  • Supports Standard, Fast and Fast-Plus I2C Protocol
  • 1.7 V to 5.5 V Supply Voltage Range
  • 64-byte Page Write Buffer
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial Temperature Range: −40°C to +85°C
  • Ultra-thin 6-ball WLCSP Package
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

N24C256C6DYT3G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-6

1

260

DSFTP

5000

N

CMOS

256 kb

32k x 8

Serial 8-bit

1000

3500

1.7

5.5

2

2

-40

85

$0.2631

More Details

Show More

1-25 of 25

Products per page

Jump to :