Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MURS160: Power Rectifier, Ultra-Fast Recovery, 1 A, 600 V

Product Description
The Ultrafast Rectifier is ideally suited for high voltage, high frequency rectification or as free wheeling and protection diodes in surface mount applications, where compact size and weight are critical to the system.
Features
 
  • Small Compact Surface Mountable Package with J-Bend Leads
  • Rectangular Package for Automated Handling
  • High Temperature Glass Passivated Junction
  • Low Forward Voltage Drop (0.71 to 1.05 Volts Max @ 1.0 A, TJ = 150?C)

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 95 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Polarity: Polarity Band Indicates Cathode Lead
  • These are PB-Free Packages
Selected Electrical Specifications

Product Compliance Status Description Type IO(rec) Max (A) trr Max (ns) VRRM Max (V) VFM Max (V) IFSM Max (A) IR Max (mA) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Power Rectifier, Ultra-Fast Recovery, 1 A, 600 V   Ultrafast   1   75   600   1.25   35   0.005   SMB-2 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power Rectifier, Ultra-Fast Recovery, 1 A, 600 V   Ultrafast   1   75   600   1.25   35     SMB-2 
Package Availability
Type
PB free
Standard
SMB-2 x x