Power Rectifier, Ultra-Fast Recovery, Common Anode, 16 A, 200 V

Favorite

Overview

The Ultrafast Rectifier is designed for use in negative switching power supplies, inverters and as free wheeling diodes. Also, when used in conjunction with common cathode dual Ultrafast Rectifiers, this device makes a single phase full-wave bridge.

  • Common Anode Dual Rectifier (8.0 A per Leg or 16 A per Package)
  • Ultrafast 35 Nanosecond Reverse Recovery Times
  • Exhibits Soft Recovery Characteristics
  • High Temperature Glass Passivated Junction
  • Low Leakage Specified @ 150 C Case Temperature
  • Current Derating @ Both Case and Ambient Temperatures
  • Epoxy Meets UL94, VO @ 1/8"
  • Complement to MUR1605CT Series of Common Cathode Devices

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped 50 units per plastic tube
  • Marking: U1620R
  • AEC-Q101 Qualified and PPAP Capable
  • NRVUB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MUR1620CTR

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Ultrafast

16

85

200

1.2

100

0.005

Price N/A

More Details

MUR1620CTRG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Ultrafast

16

85

200

1.2

100

0.005

$0.9909

More Details

MURB1620CTR

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

235

TUBE

50

N

Ultrafast

16

85

200

1.2

100

0.005

Price N/A

More Details

MURB1620CTRG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

Ultrafast

16

85

200

1.2

100

0.005

Price N/A

More Details

MURB1620CTRT4

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

235

REEL

800

N

Ultrafast

16

85

200

1.2

100

0.005

Price N/A

More Details

MURB1620CTRT4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

Ultrafast

16

85

200

1.2

100

0.005

$0.9132

More Details

Show More

1-25 of 25

Products per page

Jump to :