Power Rectifier, Ultra-Fast Recovery, Switch-mode, 4 A, 150 V

Favorite

Overview

The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.

  • Ultrafast 25, 50 and 75 Nanosecond Recovery Times
  • 175°C Operating Junction Temperature
  • Low Forward Voltage
  • Low Leakage Current
  • High Temperature Glass Passivated Junction
  • Reverse Voltage to 600 Volts

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Polarity: Cathode indicated by Polarity Band
  • Marking: MUR405, MUR410, MUR415, MUR420, MUR440, MUR460
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MUR415

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Axial Lead-2

-

-

BLKBG - Bulk Bag

500

N

Ultrafast

4

35

150

0.89

125

0.005

Price N/A

More Details

MUR415G

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

BLKBG

500

N

Ultrafast

4

35

150

0.89

125

0.005

$0.2033

More Details

MUR415RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1500

N

Ultrafast

4

35

150

0.89

125

0.005

Price N/A

More Details

MUR415RLG

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1500

N

Ultrafast

4

35

150

0.89

125

0.005

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :