10kΩ, ∞ kΩ Dual PNP Bias Resistor Transistors (BRT)

Favorite

Overview

This series of digital transistors is designed to replace a single device and its external resistor bias network. The Bias Resistor Transistor (BRT) contains a single transistor with a monolithic bias network consisting of two resistors; a series base resistor and a base-emitter resistor. The BRT eliminates these individual components by integrating them into a single device. The use of a BRT can reduce both system cost and board space.

  • Logic Switch
  • Automotive Infotainment & Clusters
  • Automotive Braking
  • Dual PNP Transistors
  • SC-88 (SOT-363) Package
  • Reduces Component Count
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Reference Price

MUN5115DW1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

Dual PNP

0.1

50

160

10

~NA~

0.5

1.7

$0.0311

More Details

SMUN5115DW1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

Dual PNP

0.1

50

160

10

~NA~

0.5

1.7

$0.0341

More Details

Show More

1-25 of 25

Products per page

Jump to :