Power MOSFET 12A, 60V

Favorite

Overview

This Power MOSFET is designed to withstand high energy in the avalanche and commutation modes. Designed for low voltage, high speed switching applications in power supplies, converters and power motor controls, these devices are particularly well suited for bridge circuits where diode speed and commutating safe operating areas are critical and offer additional safety margin against unexpected voltage transients.

  • Power Supplies
  • Motor Control
  • Bridge Circuits
  • Avalanche Energy Specified
  • IDSS and VDS(on) Specified at Elevated Temperature
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MTD3055VL

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

60

-

N-Channel

Single

±20

2

12

48

-

180

74

10

345

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :