Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MT9V137: VGA 1/4" System-on-Chip

Product Description
ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor at the core of this SOC (System-on-Chip). ON Semiconductor's SOCs provide a variety of camera functions including auto focus, auto white balance, and auto exposure. SOC is a cost-effective, compact, one-chip solution providing exceptional image quality and ease of integration which can lower overall system costs and speed time to market.
Applications
  • Security
Selected Electrical Specifications

Product Compliance Status Description Type Megapixels Frame Rate (fps) Optical Format Shutter Type Pixel Size (µm) Color Package Type
 Pb-free 
 Halide free 
 Active     VGA 1/4" System-on-Chip   CMOS   VGA   30   1/4 inch   Electronic Rolling   5.6 x 5.6   RGB   CLCC-48 
 Pb-free 
 Halide free 
 Active     VGA 1/4" System-on-Chip   CMOS   VGA   30   1/4 inch   Electronic Rolling   5.6 x 5.6   RGB   CLCC-48 
Package Availability
Type
PB free
Standard
CLCC-48 x