Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MT9V111: VGA 1/4" System-on-Chip

Product Description
This complete camera system-on-a-chip solution requires only a power supply, lens, and clock source for basic operation. With very low power consumption and variable functions, including gain, frame rate, and exposure, this sensor outputs high-quality images at high speeds and can be programmed through a simple two-wire serial interface.
Applications
  • Automotive
Selected Electrical Specifications

Product Compliance Status Description Type Megapixels Frame Rate (fps) Optical Format Shutter Type Pixel Size (µm) Color Package Type
 Pb-free 
 Halide free 
 Active     VGA 1/4" System-on-Chip   CMOS   VGA   90   1/4 inch   Electronic Rolling   5.6 x 5.6   RGB   IBGA-52 
 Pb-free 
 Halide free 
 Active     VGA 1/4" System-on-Chip   CMOS   VGA   90   1/4 inch   Electronic Rolling   5.6 x 5.6   RGB   IBGA-52 
 Pb-free 
 Halide free 
 Active     VGA 1/4" System-on-Chip   CMOS   VGA   90   1/4 inch   Electronic Rolling   5.6 x 5.6   RGB   IBGA-52 
 Pb-free 
 Halide free 
 Active     VGA 1/4" System-on-Chip   CMOS   VGA   90   1/4 inch   Electronic Rolling   5.6 x 5.6   RGB   IBGA-52 
Package Availability
Type
PB free
Standard
IBGA-52 x