Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MT9M025: 1.2 MP 1/3" CMOS Image Sensor

Product Description
ON Semiconductor's MT9M025 is a 1/3-inch CMOS digital image sensor for automotive applications, with an active-pixel array of 1280H x 960V. It captures images in either linear or high dynamic range modes, with a rolling-shutter readout. It includes sophisticated camera functions such as auto exposure control, windowing, and both video and single frame modes. It is designed for both low light and high dynamic range scene performance.
Features
 
  • High Dynamic Range
Applications
  • Automotive
Selected Electrical Specifications

Product Compliance Status Description Type Megapixels Frame Rate (fps) Optical Format Shutter Type Pixel Size (µm) Color Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     1.2 MP 1/3" CMOS Image Sensor   CMOS   1.2   60   1/3 inch   Electronic Rolling   3.75 x 3.75   RGB   IBGA-63 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     1.2 MP 1/3" CMOS Image Sensor   CMOS   1.2   60   1/3 inch   Electronic Rolling   3.75 x 3.75   RGB   IBGA-63 
 Pb-free 
 Halide free 
 Active     1.2 MP 1/3" CMOS Image Sensor   CMOS   1.2   60   1/3 inch   Electronic Rolling   3.75 x 3.75   Mono   IBGA-63 
Package Availability
Type
PB free
Standard
IBGA-63 x