Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MT9M024: 1.2 MP 1/3" CMOS Image Sensor

Product Description
ON Semiconductor's focus on excellent pixel performance provides the foundation for this sensor's exceptional image quality with superior color accuracy, low light sensitivity and low noise level. This cost-effective imaging solution enables high speed image capture capabilities and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
Applications
  • Security
Selected Electrical Specifications

Product Compliance Status Description Type Megapixels Frame Rate (fps) Optical Format Shutter Type Pixel Size (µm) Color Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     1.2 MP 1/3" CMOS Image Sensor   CMOS   1.2   60   1/3 inch   Electronic Rolling   3.75 x 3.75   RGB   IBGA-63 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     1.2 MP 1/3" CMOS Image Sensor   CMOS   1.2   60   1/3 inch   Electronic Rolling   3.75 x 3.75   RGB   IBGA-63 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     1.2 MP 1/3" CMOS Image Sensor   CMOS   1.2   60   1/3 inch   Electronic Rolling   3.75 x 3.75   Mono   IBGA-63 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     1.2 MP 1/3" CMOS Image Sensor   CMOS   1.2   60   1/3 inch   Electronic Rolling   3.75 x 3.75   Mono   IBGA-63 
Package Availability
Type
PB free
Standard
IBGA-63 x