Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MT9M001: 1 MP 1/2" CMOS Image Sensor

Product Description
ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior color accuracy, low-light sensitivity, and low noise level. This cost-effective CMOS imaging solution enables high speed image capture capabilities, and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
Selected Electrical Specifications

Product Compliance Status Description Type Megapixels Frame Rate (fps) Optical Format Shutter Type Pixel Size (µm) Color Package Type
 Pb-free 
 Halide free 
 Active     1 MP 1/2" CMOS Image Sensor   CMOS   1.3   30   1/2 inch   Electronic Rolling   5.2 x 5.2   Mono   CLCC-48 
 Pb-free 
 Halide free 
 Active     1 MP 1/2" CMOS Image Sensor   CMOS   1.3   30   1/2 inch   Electronic Rolling   5.2 x 5.2   Mono   CLCC-48 
 Pb-free 
 Halide free 
 Active     1 MP 1/2" CMOS Image Sensor   CMOS   1.3   30   1/2 inch   Electronic Rolling   5.2 x 5.2   Mono   CLCC-48 
 Pb-free 
 Halide free 
 Active     1 MP 1/2" CMOS Image Sensor   CMOS   1.3   30   1/2 inch   Electronic Rolling   5.2 x 5.2   Mono   CLCC-48 
 Pb-free 
 Halide free 
 Active     1 MP 1/2" CMOS Image Sensor   CMOS   1.3   30   1/2 inch   Electronic Rolling   5.2 x 5.2   Mono   CLCC-48 
 Pb-free 
 Halide free 
 Active     1 MP 1/2" CMOS Image Sensor   CMOS   1.3   30   1/2 inch   Electronic Rolling   5.2 x 5.2   Mono   CLCC-48 
 Pb-free 
 Halide free 
 Active     1 MP 1/2" CMOS Image Sensor   CMOS   1.3   30   1/2 inch   Electronic Rolling   5.2 x 5.2   Mono   CLCC-48 
Package Availability
Type
PB free
Standard
CLCC-48 x