Soft Ultrafast Rectifier, 200 V, 6.0 A

Favorite

Overview

State of the art geometry features epitaxial construction with oxide passivation and metal overlay contact. Soft Ultrafast Rectifier is ideally suited for low voltage, high frequency switching power supplies, free wheeling diodes and polarity protection diodes.

  • Soft Ultrafast Recovery (35 ns typ.)
  • Highly Stable Oxide Passivated Junction
  • Matched Dual Die Construction - May Be Paralleled for High Current Output
  • Short Heat Sink Tab Manufactured - Not Sheared
  • Epoxy Meets UL94, VO at 1/8"

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped in 75 units per plastic tube
  • Available in 16 mm Tape and Reel, 2500 units per Reel, Add "T4'' to Suffix part number
  • Marking: S620T
  • AEC-Q101 Qualified and PPAP Capable
  • SSRD8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MSRD620CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

Ultrasoft

6

55

200

1.35

50

0.005

Price N/A

More Details

MSRD620CTT4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Ultrasoft

6

55

200

1.35

50

0.005

$0.4668

More Details

Show More

1-25 of 25

Products per page

Jump to :