Power Rectifier, Standard Recovery, 1 A, 600 V

Favorite

Overview

The Standard Recovery Rectifier features construction with glass passivation. It is ideally suited for surface mounted automotive applications.

  • Compact Package with J-Bend Leads Ideal for Automated Handling
  • Stable, High Temperature, Glass Passivated Junction

    Mechanical Characteristics:
  • Case: Molded Epoxy
    Epoxy meets UL94, VO at 1/8"
  • Weight: 70 mg (Approximately)
  • Finish: All External Surfaces are Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 seconds in Solder Bath
  • Polarity: Notch and Band in Plastic Body Indicates Cathode Lead
  • Available in 12 mm Tape, 5000 Units per 13 inch Reel, Add "T3" Suffix to Part Number
  • Marking:
    MRA4003T3G - R13
    MRA4004T3G - R14
    MRA4005T1G - R15
    MRA4005T3G - R15
    MRA4006T3G - R16
    MRA4007T3G - R17
  • NRVA Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MRA4005T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMA-2

1

235

REEL

1500

N

Standard Recovery

1

-

600

1.1

30

0.01

Price N/A

More Details

MRA4005T1G

Loading...

Active

CAD Model

Pb

A

H

P

SMA-2

1

260

REEL

1500

N

Standard Recovery

1

-

600

1.1

30

0.01

$0.0503

More Details

MRA4005T3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMA-2

1

235

REEL

5000

N

Standard Recovery

1

-

600

1.1

30

0.01

Price N/A

More Details

MRA4005T3G

Loading...

Active

CAD Model

Pb

A

H

P

SMA-2

1

260

REEL

5000

N

Standard Recovery

1

-

600

1.1

30

0.01

$0.0441

More Details

Show More

1-25 of 25

Products per page

Jump to :