6A 600V Silicon Rectifier

Obsolete

Overview

  • Current Capacity Comparable to Chassis Mounted Rectifiers
  • Very High Surge Capacity
  • Insulated Case

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 2.5 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Lead is Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Polarity: Cathode Polarity Band
  • Shipped 1000 units per plastic bag. Available Tape and Reeled, 800 units per reel by adding a "RL'' suffix to the part number
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MR756

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

MR756

Loading...

Obsolete

View__CAD

Pb

A

H

P

Microde Axial-2

NA

0

BLKBG

1000

No

Standard Recovery

6

-

600

1.25

400

0.025

Price N/A

More Details

MR756G

Loading...

Obsolete

View__CAD

Pb

A

H

P

Microde Axial-2

NA

0

BLKBG

1000

No

Standard Recovery

6

-

600

1.25

400

0.025

Price N/A

More Details

MR756RL

Loading...

Obsolete

View__CAD

Pb

A

H

P

Microde Axial-2

NA

0

REEL

800

No

Standard Recovery

6

-

600

1.25

400

0.025

Price N/A

More Details

MR756RLG

Loading...

Obsolete

View__CAD

Pb

A

H

P

Microde Axial-2

NA

0

REEL

800

No

Standard Recovery

6

-

600

1.25

400

0.025