Triac Driver Output Optocoupler, 6-Pin DIP 600V Zero Crossing

Favorite

Overview

The MOC306XM and MOC316XM devices consist of a GaAs infrared emitting diode optically coupled to a monolithic silicon detector performing the function of a zero voltage crossing bilateral triac driver.
They are designed for use with a triac in the interface of logic systems to equipment powered from 115/240 VAC lines, such as solid-state relays, industrial controls, motors, solenoids and consumer appliances, etc.

  • Consumer Appliances
  • Industrial Motor
  • Simplifies Logic Control of 115/240 VAC Power
  • Zero Voltage Crossing to Minimize Conducted and Radiated Line Noise
  • 600 V Peak Blocking Voltage
  • Superior Static dv/dt
  • 600 V/μs (MOC306xM)
  • 1000 V/μs (MOC316xM)
  • Safety and Regulatory Approvals
  • UL1577, 4,170 VACRMS for 1 Minute
  • DIN EN/IEC60747-5-5
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
VDRM (Min) (V)

IFT (Max) (mA)

VTM (Max) (V)

Static dV/dt (Min)

Commutating dV/dt (Min)

IH (Typ)

IDRM (Max)

VISO (Min)

Reference Price

MOC3162M

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

NA

0

TUBE

1000

N

600

10

3

1000

-

500

100

4170

$0.7245

More Details

MOC3162SM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

TUBE

1000

Y

600

10

3

1000

-

500

100

4170

$0.8333

More Details

MOC3162VM

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-6

NA

0

TUBE

1000

N

-

-

3

1000

-

500

100

4170

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :