Triac Driver Optocoupler, 6-Pin DIP Random-Phase (800 Volt Peak)

Favorite

Overview

The MOC3071M, MOC3072M and MOC3073M consist of a GaAs infrared emitting diode optically coupled to a non-zero- crossing silicon bilateral AC switch (triac). These devices isolate low voltage logic from 240 VAC lines to provide random phase control of high current triacs or thyristors. These devices feature greatly enhanced static dv/dt capability to ensure stable switching performance of inductive loads.

  • Consumer Appliances
  • Industrial Motor
  • Excellent IFT Stability—IR Emitting Diode Has Low Degradation
  • 800 V Peak Blocking Voltage
  • Safety and Regulatory Approvals– UL1577, 4,170 VACRMS for 1 Minute– DIN EN/IEC60747-5-5 (pending approval)
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
VDRM (Min) (V)

IFT (Max) (mA)

VTM (Max) (V)

Static dV/dt (Min)

Commutating dV/dt (Min)

IH (Typ)

IDRM (Max)

VISO (Min)

Reference Price

MOC3073M

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

NA

0

TUBE

1000

N

800

6

2.5

1000V/µs

-

540µA

200nA

4170V

$0.4855

More Details

MOC3073SM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

TUBE

1000

N

800

6

2.5

1000V/µs

-

540µA

200nA

4170V

$0.4855

More Details

MOC3073SR2M

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

TUBE

1000

Y

800

6

2.5

1000V/µs

-

540µA

200nA

4170V

$0.4855

More Details

MOC3073SR2VM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

REEL

1000

N

800

6

2.5

1000V/µs

-

540µA

200nA

4170V

$0.4313

More Details

MOC3073SVM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

TUBE

1000

Y

800

6

2.5

1000V/µs

-

540µA

200nA

4170v

$0.5454

More Details

Show More

1-25 of 25

Products per page

Jump to :