Triac Driver Optocoupler, 6-Pin DIP Random-Phase (800 Volt Peak)

Favorite

Overview

The MOC3071M, MOC3072M and MOC3073M consist of a GaAs infrared emitting diode optically coupled to a non-zero- crossing silicon bilateral AC switch (triac). These devices isolate low voltage logic from 240 VAC lines to provide random phase control of high current triacs or thyristors. These devices feature greatly enhanced static dv/dt capability to ensure stable switching performance of inductive loads.

  • Consumer Appliances
  • Industrial Motor
  • Excellent IFT Stability—IR Emitting Diode Has Low Degradation
  • 800 V Peak Blocking Voltage
  • Safety and Regulatory Approvals– UL1577, 4,170 VACRMS for 1 Minute– DIN EN/IEC60747-5-5 (pending approval)
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
VDRM (Min) (V)

IFT (Max) (mA)

VTM (Max) (V)

Static dV/dt (Min)

Commutating dV/dt (Min)

IH (Typ)

IDRM (Max)

VISO (Min)

Reference Price

MOC3072M

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

NA

0

TUBE

1000

N

800

10

2.5

1000

-

540

200

4170

$0.4255

More Details

MOC3072SM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

TUBE

1000

N

800

10

2.5

1000

-

540

200

4170

$0.414

More Details

MOC3072SR2VM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

REEL

1000

N

800

10

2.5

1000

-

540

200

4170

$0.4313

More Details

MOC3072SVM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

TUBE

1000

Y

800

10

2.5

1000

-

540

200

4170

$0.5346

More Details

MOC3072TVM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

NA

0

TUBE

1000

Y

800

10

2.5

1000

-

540

200

4170

$0.4812

More Details

Show More

1-25 of 25

Products per page

Jump to :