feedback
Rate this webpage

Need
Support?


MMQA18V: Transient Voltage Suppressor, Common Anode, SC-59

Overview
Specifications
Packages
Datasheet: SC-74 Quad Monolithic Common Anode
Rev. 11 (75kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (13)
Product Overview
Product Description
This quad monolithic silicon voltage suppressor is designed for applications requiring transient overvoltage protection capability. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its quad junction common anode design protects four separate lines using only one package. These devices are ideal for situations where board space is at a premium.
Features
 
  • SC-59 Package Allows Four Separate Unidirectional Configurations
  • Peak Power - Min. 24 W @ 1.0 ms (Unidirectional), per Figure 5 Waveform
  • Peak Power Min. 150 W @ 20 ms (Unidirectional), per Figure 6 Waveform
  • Maximum Clamping Voltage @ Peak Pulse Current
  • Low Leakage < 2.0 mA
  • ESD Rating of Class N (exceeding 16 kV) per the Human Body Model
    Mechanical Characteristics
  • CASE:Void Free, Transfer-Molded, Thermosetting Plastic Case
  • FINISH:Corrosion Resistant Finish, Easily Solderable
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • Available in 8 mm Tape and Reel Use the Device Number to order the 7 inch/3,000 unit reel. Replace with "T3" in the Device Number to order the 13 inch/10,000 unit reel.
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MMQA18VT1G Active
AEC Qualified
Pb-free
Halide free
Transient Voltage Suppressor, Common Anode, SC-59, 18 V SC-74 318F-05 1 Tape and Reel 3000 $0.0733
SZMMQA18VT1G Active 
AEC Qualified
PPAP Capable
Pb-free
Halide free
Transient Voltage Suppressor, Common Anode, SC-59 SC-74 318F-05 1 Tape and Reel 3000 $0.0807
MMQA18VT1 Last Shipments 
Transient Voltage Suppressor, Common Anode, SC-59, 18 V SC-74 318F-05 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Datasheet: SC-74 Quad Monolithic Common Anode
Rev. 11 (75kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (13)
Product Overview

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Transient Voltage Suppressor, Common Anode, SC-59, 18 V   General I/O   4   Unidirectional     17.1     0.075   150   SC-74 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Transient Voltage Suppressor, Common Anode, SC-59   General I/O   4   Unidirectional     17.1     0.075   150   SC-74 
Previously Viewed Products
Clear List