100 V 200 mA High Speed Switching Diode

Favorite

Overview

The switching diode is designed for high speed switching applications. This device is housed in a SOD-323 surface mount package which is ideal for automated insertion.

  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

MMDL914T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-323

1

235

REEL

3000

N

Single

100

1

5

0.2

4

4

Price N/A

More Details

MMDL914T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

Single

100

1

5

0.2

4

4

$0.0143

More Details

MMDL914T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

10000

N

Single

100

1

5

0.2

4

4

$0.0139

More Details

SMMDL914T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

Single

100

1

5

0.2

4

4

$0.0163

More Details

Show More

1-25 of 25

Products per page

Jump to :