feedback
Rate this webpage

Need
Support?


MMBZ27VAW: Zener Transient Voltage Suppressor, 40 Watt Peak Power

Overview
Specifications
Datasheet: 40 Watt Peak Power Zener Transient Voltage Suppressors
Rev. 0 (147.0kB)
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
The Dual Common Anode Zener Diode Transient Voltage Suppressor is designed for applications requiring transient overvoltage protection capability. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. The dual junction common anode design protects two separate lines using only one package. This device is ideal for situations where board space is at a premium.
Features
 
  • SC70 Package Allows Either Two Separate Unidirectional Configurations or a Single Bidirectional Configuration
  • Standard Zener Breakdown Voltage Range 27 V
  • Peak Power 40 W @ 1.0 ms (Unidirectional)
  • ESD Rating Class 3B (>16 kV) per the Human Body Model
  • ESD Rating Class C (>400 V) per the Machine Model
  • Low Leakage < 5.0 uA
  • Flammability Rating UL 94 V0
  • This is a PbFree Device
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MMBZ20VAWT1G Active
AEC Qualified
Pb-free
Halide free
Zener Transient Voltage Suppressor, 40 Watt Peak Power, 20V Zener Transient Voltage Suppressor, 40 Watt Peak Power SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000 $0.0787
MMBZ27VAWT1G Active
AEC Qualified
Pb-free
Halide free
Zener Transient Voltage Suppressor, 40 Watt Peak Power, 27V Zener Transient Voltage Suppressor, 40 Watt Peak Power SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000 $0.0607
MMBZ33VAWT1G Active
AEC Qualified
Pb-free
Halide free
Zener Transient Voltage Suppressor, 40 Watt Peak Power, 33V Zener Transient Voltage Suppressor, 40 Watt Peak Power SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000 $0.0787
SZMMBZ15VAWT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Zener Transient Voltage Suppressor, 40 Watt Peak Power, 15V Zener Transient Voltage Suppressor, 40 Watt Peak Power SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000 $0.0865
SZMMBZ20VAWT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Zener Transient Voltage Suppressor, 40 Watt Peak Power, 20V Zener Transient Voltage Suppressor, 40 Watt Peak Power SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000 $0.0865
SZMMBZ27VAWT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Zener Transient Voltage Suppressor, 40 Watt Peak Power, 27V Zener Transient Voltage Suppressor, 40 Watt Peak Power SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000 $0.0865
SZMMBZ33VAWT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Zener Transient Voltage Suppressor, 40 Watt Peak Power, 33V Zener Transient Voltage Suppressor, 40 Watt Peak Power SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000 $0.0865
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 8 to 12
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 8 to 12
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Datasheet: 40 Watt Peak Power Zener Transient Voltage Suppressors
Rev. 0 (147.0kB)
»View Material Composition
»Product Change Notification (2)
Product Overview

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Zener Transient Voltage Suppressor, 40 Watt Peak Power, 20V Zener Transient Voltage Suppressor, 40 Watt Peak Power   Unidirectional   20           SC-70-3 / SOT-323-3 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Zener Transient Voltage Suppressor, 40 Watt Peak Power, 27V Zener Transient Voltage Suppressor, 40 Watt Peak Power   Unidirectional   27   40   22   0.05   40   SC-70-3 / SOT-323-3 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Zener Transient Voltage Suppressor, 40 Watt Peak Power, 33V Zener Transient Voltage Suppressor, 40 Watt Peak Power   Unidirectional   33           SC-70-3 / SOT-323-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Zener Transient Voltage Suppressor, 40 Watt Peak Power, 15V Zener Transient Voltage Suppressor, 40 Watt Peak Power   Unidirectional   15           SC-70-3 / SOT-323-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Zener Transient Voltage Suppressor, 40 Watt Peak Power, 20V Zener Transient Voltage Suppressor, 40 Watt Peak Power   Unidirectional   20           SC-70-3 / SOT-323-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Zener Transient Voltage Suppressor, 40 Watt Peak Power, 27V Zener Transient Voltage Suppressor, 40 Watt Peak Power   Unidirectional   27   40   22   0.05   40   SC-70-3 / SOT-323-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Zener Transient Voltage Suppressor, 40 Watt Peak Power, 33V Zener Transient Voltage Suppressor, 40 Watt Peak Power   Unidirectional   33           SC-70-3 / SOT-323-3 
Previously Viewed Products
Clear List