Product Description
These dual monolithic silicon zener diodes are designed for applications requiring transient overvoltage protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. Their dual junction common cathode design protects two separate lines using only one package. These devices are ideal for situations where board space is at a premium.
|
Features |
| |
|
-
SOT-23 Package Allows Either Two Separate Unidirectional
Configurations or a Single Bidirectional Configuration
|
-
Working Peak Reverse Voltage Range - 12.8 V, 22 V
|
-
Standard Zener Breakdown Voltage Range - 15 V, 27 V
|
-
Peak Power : 40 Watts @ 1.0 ms (Bidirectional)
|
-
ESD Rating of Class N (exceeding 16 kV)
per the Human Body Model
|
-
Maximum Clamping Voltage @ Peak Pulse Current
|
|
|
-
Flammability Rating UL 94V-O
Mechanical Characteristics:
|
-
CASE: Void-free, transfer-molded, thermosetting plastic case
|
-
FINISH: Corrosion resistant finish, easily solderable
|
-
MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES:
260°C for 10 Seconds
|
-
Package designed for optimal automated board assembly
|
-
Small package size for high density applications
|
-
Available in 8 mm Tape and Reel
|
-
AEC-Q101 Qualified and PPAP Capable
|
-
SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
|