feedback
Rate this webpage

Need
Support?


MMBZ15V: 15 V Dual Common Anode Zener Diode Transient Voltage Suppressor

Overview
Specifications
Datasheet: Zener Transient Voltage Supressor, Dual, Common Anode
Rev. 16 (75kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview
Product Description
These dual monolithic silicon Zener diodes are designed for applications requiring transient overvoltage protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. Their dual junction common anode design protects two separate lines using only one package. These devices are ideal for situations where board space is at a premium.
Features
 
  • SOT-23 Package Allows Either Two Separate Unidirectional Configurations or a Single Bidirectional Configuration
  • Working Peak Reverse Voltage Range - 3 V to 26 V
  • Standard Zener Breakdown Voltage Range - 5.6 V to 33 V
  • Peak Power - 24 or 40 Watts @ 1.0 ms (Unidirectional)
  • ESD Rating of Class N (exceeding 16 kV) per the Human Body Model
  • Maximum Clamping Voltage @ Peak Pulse Current
  • Low Leakage < 5.0 µ A
  • Flammability Rating UL 94V-O Mechanical Characteristics:
  • CASE: Void-free, transfer-molded, thermosetting plastic case
  • FINISH: Corrosion resistant finish, easily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260 degrees C for 10 Seconds
  • Package designed for optimal automated board assembly
  • Small package size for high density applications
  • Available in 8 mm Tape and Reel
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MMBZ15VALT1G Active 
AEC Qualified
Pb-free
Halide free
15 V Dual Common Anode Zener Diode Transient Voltage Suppressor SOT-23-3 318-08 1 Tape and Reel 3000 $0.0387
SZMMBZ15VALT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
15 V Dual Common Anode Zener Diode Transient Voltage Suppressor SOT-23-3 318-08 1 Tape and Reel 3000 $0.0587
SZMMBZ15VALT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
15 V Dual Common Anode Zener Diode Transient Voltage Suppressor SOT-23-3 318-08 1 Tape and Reel 10000 $0.0587
MMBZ15VALT1 Last Shipments 
15 V Dual Common Anode Zener Diode Transient Voltage Suppressor SOT-23-3 318-08 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Arrow   (Sat Jul 11 14:46:09 MST 2015) : 687973
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >100K
Market Leadtime (weeks) : 4 to 8
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Datasheet: Zener Transient Voltage Supressor, Dual, Common Anode
Rev. 16 (75kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     15 V Dual Common Anode Zener Diode Transient Voltage Suppressor   Unidirectional   15   40   12   0.05   21   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     15 V Dual Common Anode Zener Diode Transient Voltage Suppressor   Unidirectional   15   40   12   0.05   21   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     15 V Dual Common Anode Zener Diode Transient Voltage Suppressor   Unidirectional   15   40   12   0.05   21   SOT-23-3 
Previously Viewed Products
Clear List