NPN Bipolar Transistor

Active

Overview

The NPN Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-323/SC-70 package, which is designed for low power surface mount applications.

  • Moisture Sensitivity Level: 1
  • ESD Rating: Human Body Model - 4 kV
    Machine Model - 400 V
  • Pb-Free Package May be Available. The G-Suffix Denotes a Pb-Free Lead Finish
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to MMBTA06WT1

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MMBTA06WT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-70-3 / SOT-323-3

1

235

REEL

3000

No

-

General Purpose

0.25

0.5

80

-

-

-

-

100

-

100

0.15

Price N/A

More Details

MMBTA06WT1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

NPN

General Purpose

0.25

0.5

80

80

4

-

1.2

100

-

100

0.15

2.00 x 2.10 x 0.90

$0.0189

More Details

SMMBTA06WT1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

NPN

General Purpose

0.25

0.5

80

80

4

-

1.2

100

-

100

0.15

2.00 x 2.10 x 0.90

$0.0453

More Details

SMMBTA06WT3G

Loading...

Active

View__CAD

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

10000

No

NPN

General Purpose

0.25

0.5

80

80

4

-

1.2

100

-

100

0.15

2.00 x 2.10 x 0.90

$0.0293