High Voltage NPN Bipolar Transistor

Favorite

Overview

This High Voltage NPN Bipolar Transistor is designed for general purpose amplifier applications. This device is housed in the SOT-23 package, which is designed for low power surface mount applications.

  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SOT-23 Surface Mount Package Saves Board Space
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MMBT6517LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

3000

N

NPN

General Purpose

-

0.1

350

-

-

-

-

30

200

40

0.225

Price N/A

More Details

MMBT6517LT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

NPN

General Purpose

-

0.1

350

-

-

-

-

30

200

40

0.225

Price N/A

More Details

MMBT6517LT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

N

NPN

General Purpose

-

0.1

350

-

-

-

-

30

200

40

0.225

Price N/A

More Details

NSVMMBT6517LT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

NPN

-

-

0.1

350

-

-

-

-

30

200

40

0.225

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :