600 mA, 160 V NPN General Purpose Bipolar Junction Transistor

Favorite

Overview

This 600 mA, 160 V NPN General Purpose Bipolar Junction Transistor designed for general purpose high voltage amplifiers and gas discharge display drivers.

Replacement OPN: MMBT5551L

  • This product is general usage and suitable for many different applications.
  • This device is designed for genera purpose high voltage amplifiers and gas discharge display drivers
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MMBT5551

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

NPN

General Purpose

0.2

0.6

160

180

6

1

-

80

250

100

0.35

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :