150 V, 60 mA, Low VCE(sat) PNP Transistor in SOT-723

Active

Overview

The MMBT5401M3 device is a spin−off of our popular SOT−23 three−leaded device. It is designed for general purpose amplifier applications and is housed in the SOT−723 surface mount package. This device is ideal for low−power surface mount applications where board space is at a premium.

  • High Side Load Switch
  • Over-voltage Protection
  • Gate Driving
  • Automotive Electronic Control Unit
  • SOT-723 Package: 1.2 x 1.2 mm
  • NSV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to MMBT5401M3

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MMBT5401M3T5G

Loading...

Active, Not Rec

View__CAD

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

No

PNP

General Purpose

0.6

0.06

150

160

5

1

-

60

240

100

0.25

1.20 x 1.20 x 0.50

$0.032

More Details

NSVMMBT5401M3T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

No

PNP

General Purpose

0.6

0.06

150

160

5

1

-

60

240

100

0.25

1.20 x 1.20 x 0.50

$0.0353