PNP General Purpose Amplifier

Obsolete

Overview

This device is designed as a general purpose amplifier and switch for applications requiring high voltages.

  • This product is general usage and suitable for many different applications.

Tools and Resources

Product services, tools and other useful resources related to MMBT5401

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MMBT5401

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

NPN

General Purpose

0.5

0.6

150

160

5

1

-

60

240

100

0.35

Price N/A

More Details

MMBT5401-D87Z

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23-3

1

260

REEL

10000

No

NPN

General Purpose

0.5

0.6

150

160

5

1

-

60

240

100

0.35

Price N/A