PNP Bipolar Transistor

Active

Overview

This PNP Bipolar Transistor is designed for general purpose amplifier applications. This device is housed in the SC-70/SOT-323 package, which is designed for low power surface mount applications.

  • Moisture Sensitivity Level: 1
  • ESD Rating: Human Body Model - 4 kV
    Machine Model - 400 V
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MMBT4403W

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MMBT4403WT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-70-3 / SOT-323-3

1

235

REEL

3000

No

PNP

General Purpose

0.75

0.6

40

-

-

-

-

100

300

200

0.15

Price N/A

More Details

MMBT4403WT1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

PNP

General Purpose

0.75

0.6

40

40

5

1.3

-

100

300

200

0.15

2.00 x 2.10 x 0.90

$0.0139