PNP General Purpose Amplifier

Obsolete

Overview

This device is designed for use as a general purpose amplifier and switch requiring collector currents to 500 mA.

  • This product is general usage and suitable for many different applications.

Tools and Resources

Product services, tools and other useful resources related to MMBT4403

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MMBT4403

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

PNP

General Purpose

0.75

0.6

40

40

5

1.3

-

100

300

200

0.35

Price N/A

More Details

MMBT4403-D87Z

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23-3

1

260

REEL

10000

No

PNP

General Purpose

0.75

0.6

40

40

5

1.3

-

100

300

200

0.35