General Purpose Bipolar Transistor

Active

Overview

The NPN Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-323/SC-70, which is designed for low power surface mount applications.

  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SC-70/SOT-323 Surface Mount Package Saves Board Space
  • Pb-Free Packages are Available
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to MMBT3906W

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MMBT3906WT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-70-3 / SOT-323-3

1

235

REEL

3000

No

PNP

General Purpose

0.4

0.2

40

-

-

-

-

100

300

250

0.15

Price N/A

More Details

MMBT3906WT1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

PNP

General Purpose

0.4

0.2

40

40

5

0.95

-

100

300

250

0.15

2.00 x 2.10 x 0.90

$0.0129

More Details

SMMBT3906WT1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

PNP

General Purpose

0.4

0.2

40

40

5

0.95

-

100

300

250

0.15

2.00 x 2.10 x 0.90

$0.0221