PNP Epitaxial Silicon Transistor

Obsolete

Overview

  • This product is general usage and suitable for many different applications.
  • General purpose amplifier transistor.
  • Ultra small surface mount package for all types(max 0.43mm tall)
  • Suitable for general switching & amplification
  • Well suited for portable application
  • As complementary type, NPN MMBT3904SL is recommended.
  • Pb free

Tools and Resources

Product services, tools and other useful resources related to MMBT3906SL
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MMBT3906SL

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-1123-3

1

260

REEL

8000

No

PNP

General Purpose

0.4

0.2

40

40

5

0.95

-

100

300

250

0.2