200 mA, 40 V PNP Bipolar Junction Transistor

Favorite

Overview

This 200 mA, 40 V PNP Bipolar Junction Transistor is designed for use in linear and switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.

  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MMBT3906LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

PNP

General Purpose

0.4

0.2

40

40

5

0.95

-

100

300

250

0.225

$0.0103

More Details

MMBT3906LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

N

PNP

General Purpose

0.4

0.2

40

40

5

0.95

-

100

300

250

0.225

$0.0103

More Details

SMMBT3906LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

PNP

General Purpose

0.4

0.2

40

40

5

0.95

-

100

300

250

0.225

$0.016

More Details

SMMBT3906LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

N

PNP

General Purpose

0.4

0.2

40

40

5

0.95

-

100

300

250

0.225

$0.016

More Details

Show More

1-25 of 25

Products per page

Jump to :