NPN Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • General purpose amplifier transistor.
  • Ultra small surface mount package for all types(max 0.43mm tall)
  • Suitable for general switching & amplification
  • Well suited for portable application
  • As complementary type, PNP MMBT3906SL is recommended
  • Pb free
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MMBT3904SL

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-1123-3

1

260

REEL

8000

N

NPN

General Purpose

0.3

0.2

40

60

6

0.95

-

100

300

300

0.227

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :