PNP Bipolar Transistor

Active

Overview

The PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.

  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to MMBT2907AL

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

┗

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MMBT2907ALT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

PNP

General Purpose

1.6

0.6

60

-

-

-

-

100

300

200

0.225

Price N/A

More Details

MMBT2907ALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

PNP

General Purpose

1.6

0.6

60

60

5

2.6

-

100

300

200

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

MMBT2907ALT3

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

10000

No

PNP

General Purpose

1.6

0.6

60

-

-

-

-

100

300

200

0.225

Price N/A

More Details

MMBT2907ALT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

PNP

General Purpose

1.6

0.6

60

60

5

2.6

-

100

300

200

0.225

2.90 x 2.40 x 1.00

$0.0157

More Details

SMMBT2907ALT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

PNP

General Purpose

1.6

0.6

60

60

5

2.6

-

100

300

200

0.225

2.90 x 2.40 x 1.00

$0.016

More Details

SMMBT2907ALT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

PNP

General Purpose

1.6

0.6

60

60

5

2.6

-

100

300

200

0.225

2.90 x 2.40 x 1.00

$0.016