60 V PNP General-Purpose Transistor

Obsolete

Overview

The PN2907A, MMBT2907A, and PZT2907A are 60 V PNP bipolar transistors designed for use as a general-purpose amplifier or switch in applications that require up to 500 mA. Offered in an ultra-small surface-mount package (SOT-223), the PZT2907A is ideal for spaceconstrained systems. The NPN complementary types are the PN2222A, MMBT2222A, and PZT2222A; respectively.

  • This product is general usage and suitable for many different applications.
  • High DC Current Gain (hFE) Range: 100 ~ 300
  • High-Current Gain Bandwidth Product (fT): 200 MHz (Minimum)
  • Maximum Turn-On Time (ton): 45 ns
  • Maximum Turn-Off Time (toff): 100 ns
  • Ultra-Small Surface-Mount Package: SOT-223 (PZT2907A)

Tools and Resources

Product services, tools and other useful resources related to MMBT2907A

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MMBT2907A

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

PNP

General Purpose

1.6

0.8

40

60

5

2.6

-

100

300

-

0.35

Price N/A

More Details

MMBT2907A-D87Z

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23-3

1

260

REEL

10000

No

PNP

General Purpose

1.6

0.8

60

60

5

2.6

-

100

300

200

0.35