NPN Bipolar Transistor

Favorite

Overview

This NPN Bipolar Transistor is designed for general purpose switching applications and is housed in the SOT-23 surface mount package. This device is ideal for low-power surface mount applications.

  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MMBT2369ALT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

NPN

General Purpose

0.5

0.2

15

40

4.5

1.6

-

40

120

-

0.225

$0.02

More Details

MMBT2369ALT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

N

NPN

General Purpose

0.5

0.2

15

-

-

-

-

40

120

-

0.225

Price N/A

More Details

SMMBT2369ALT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

Y

NPN

General Purpose

0.5

0.2

15

40

4.5

1.6

-

40

120

-

0.225

$0.0607

More Details

Show More

1-25 of 25

Products per page

Jump to :