Single N-Channel Power MOSFET 60V 500mA 5Ω

Favorite

Overview

Power MOSFET
500 mA, 60 V, N−Channel SOT−23

  • This product is general usage and suitable for many different applications
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MMBF170LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

3000

N

60

5000

N-Channel

Single

20

3

0.5

0.225

-

-

-

-

60

Price N/A

More Details

MMBF170LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

60

5000

N-Channel

Single

20

3

0.5

0.225

-

-

-

-

60

$0.0377

More Details

MMBF170LT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

N

60

5000

N-Channel

Single

20

3

0.5

0.225

-

-

-

-

60

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :