Single N-Channel Small Signal Logic Level Power MOSFET 20V, 300mA, 1Ω

Favorite

Overview

These miniature surface mount MOSFETs low RDS(on) assure minimal power loss and conserve energy, making these devices ideal for use in small power management circuitry. Typical applications are dc−dc converters, power management in portable and battery−powered products such as computers, printers, PCMCIA cards, cellular and cordless telephones.

  • DC−DC Converters
  • Power Management
  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SOT-23 Surface Mount Package Saves Board Space
  • Pb-Free Package is Available
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MMBF0201NLT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

3000

N

20

1000

N-Channel

Single

20

2.4

0.3

0.225

-

1400

-

1

45

Price N/A

More Details

MMBF0201NLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

20

1000

N-Channel

Single

20

2.4

0.3

0.225

-

1400

-

1

45

$0.0804

More Details

Show More

1-25 of 25

Products per page

Jump to :