feedback
Rate this webpage

Need
Support?


MMBD352W: 7.0 V Schottky Diode, dual, series, UHF

Overview
Specifications
Packages
Datasheet: Dual Schottky Barrier Diode
Rev. 5 (121.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview
Product Description
The Schottky Diode is designed primarily for UHF mixer applications but is suitable also for use in detector and ultra fast switching circuits.
Features
 
  • Very Low Capacitance - Less Than 1.0 pF @ Zero Volts
  • Low Forward Voltage - 0.5 Volts (Typ) @ IF = 10 mA
  • Pb-Free Package is Available
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MMBD352WT1G Active
AEC Qualified
Pb-free
Halide free
7.0 V Schottky Diode, dual, series, UHF SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000 $0.06
NSVMMBD352WT1G Active 
AEC Qualified
PPAP Capable
Pb-free
Halide free
7.0 V Schottky Diode, dual, series, UHF SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000 $0.0752
MMBD352WT1 Last Shipments 
7.0 V Schottky Diode, dual, series, UHF SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 07:45:01 MST 2015) : 15000
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Dual Schottky Barrier Diode
Rev. 5 (121.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     7.0 V Schottky Diode, dual, series, UHF   Series   7   0.6   0.25   -   -   -   1   SC-70-3 / SOT-323-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     7.0 V Schottky Diode, dual, series, UHF   Series   7   0.6   0.25   -   -   -   1   SC-70-3 / SOT-323-3 
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current